IESNA:LM-63-2002
[TEST]P1527752
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-10)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-30-B2750-W2A-3000K
[LUMINAIRE]2X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3000K CCT WITH FROSTED SMOOTH LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2984
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 25.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1005.2 1006.2 1004.2 1001.2 994.1 982.1 973.1 954.1 943 928
906 885.9 861.9 837.8 805.7 782.7 751.6 717.6 685.5 655.4
618.3 584.3 543.2 509.1 466 433.9 389.8 346.7 304.7 265.6
222.5 183.4 139.3 102.2 65.1 30.1 0
1005.2 1008.2 997.2 994.1 989.1 981.1 970.1 958.1 939 920
903 882.9 856.9 840.8 809.7 777.7 750.6 718.6 684.5 653.4
615.3 582.3 544.2 504.1 464 426.9 384.8 344.7 301.7 262.6
219.5 181.4 139.3 101.2 64.1 29.1 0
1005.2 1004.2 998.2 996.2 988.1 979.1 967.1 954.1 941 921
907 883.9 855.8 832.8 805.7 778.7 742.6 713.5 681.5 647.4
620.3 581.3 542.2 505.1 465 425.9 382.8 341.7 300.6 259.6
218.5 177.4 137.3 100.2 64.1 30.1 0
1005.2 1001.2 999.2 995.1 986.1 979.1 968.1 956.1 939 923
899.9 883.9 854.8 830.8 807.7 774.7 746.6 717.6 686.5 649.4
616.3 580.3 541.2 503.1 461 420.9 381.8 338.7 297.6 256.6
215.5 174.4 136.3 98.2 61.1 29.1 0
1005.2 1004.2 1004.2 997.2 994.1 980.1 972.1 960.1 945 921
904 885.9 858.9 833.8 805.7 776.7 744.6 719.6 685.5 657.4
611.3 579.3 542.2 502.1 461 420.9 377.8 335.7 294.6 259.6
214.5 174.4 133.3 97.2 61.1 29.1 0
